| Poor fitting, usually using brute force, accounts for 16 % of premature
bearing failures. The SKF bearing fitting tool kit TMFT 36 is designed for
quick and precise mounting of bearings, while minimising the risk of bearing
damage. The right combination of impact ring and sleeve allows effective
transmission of mounting force to the bearing ring with the interference fit,
minimising the risk of damaging the bearing’s raceways or rolling elements.
The kit contains 36 impact rings, 3 impact sleeves and a dead-blow hammer packed
in a lightweight carrying case. In addition to mounting bearings, the TMFT 36 is
also suitable for mounting other components such as bushings, seals and pulleys. |
| Technical data |
 |
| Designation |
TMFT 36 |
| Description |
Fitting tool kit |
| Impact rings |
Bore diameter: 10 - 55 mm (0,39 - 2,1 in) |
| |
Outer diameter: 26 - 120 mm (1,02 - 4,7 in) |
| Sleeves |
Bore diameter: 18,5, 37,5, 57,5 mm |
| |
(0,7, 1,5, 2,3 in) |
| |
Outer diameter: 25, 45 and 66 mm |
| |
(1,0, 1,7, 2,6 in) |
| Hammer |
TMFT 36-H, weight 1 kg (2,2 lb) |
| Dimensions of the case |
525 × 420 × 130 mm (20,6 × 16,5 × 5,1 in) |
| Number of rings |
36 |
| Number of sleeves |
3 |
| Kit weight, including carrying case |
4 kg (8,8 lb) |
|