SKF SYSTEM 24
Single point automatic lubricator
LAGE 125 and LAGE 250
 
 
Reliable, reusable lubricator system meets many needs
 
The LAGE series of the SKF SYSTEM 24 family are single point electro mechanical driven automatic lubricator systems. Suitable for a wide range of applications and operating conditions, the units are reliable and flexible in operation. Supplied ready to use straight from the box and ease of installation makes the units a perfect complement to the comprehensive range of SKF automatic lubricators.
 
Electro mechanical driven makes the unit highly reliable in operation
Available in two sizes: 122 ml (LAGE 125) and 250 ml (LAGE 250) to suit most bearing lubrication applications
Remote mounting up to 3 meters (10 ft) for grease filled units and 5 meters (16 ft) for oil filled units allows lubrication of bearings in areas with high ambient temperatures, vibration or hazardous environments
Available filled with various high quality SKF greases and oils, to suit a wide range of bearing applications
Refill sets consisting of a canister filled with SKF Grease or Oil and a battery pack help ensure reliable lubricator operation
Flexible user adjustable dispense settings of 1, 3, 6, 9 or 12 months for use in many different applications
Ingress protection to IP 65 level allows the lubricator to be used in many dusty and wet environments
Temperature independent dispense rate, suitable for use in applications with changing temperatures
Unlike gas powered units, a maximum discharge pressure of 5 bar can be achieved over the whole lubricant dispensing period
Easy activation using a clearly marked dial helps minimize setting errors
Transparent lubricant container allows visual inspection of dispense rate, whilst electro mechanical functions are indicated by simple red-green LED indicators
UL listed
Wide range of accessories is available
SKF SYSTEM 24 LAGE series is fully featured in SKF DialSet 4.0
 
      
A/B. On/off knob and time setting dial

Enable easy activation and dial setting

 
C. LED status indicators
Helps verify operating status
 
D. Drive cover
Easily removable, seals and helps prevent ingress of dirt and moisture
 
E. Electric motor and gearbox
Helps enable constant discharge pressure
 
F. Battery pack
 
G. Piston
Special piston shape helps ensure
optimum emptying of lubricator
 
H. Spindle
Rotates to drive piston,
enabling lubricant to be dispensed
 
I. Lubricant canister
Filled with high quality SKF lubricant
 
J. Anti-vacuum membrane
Helps prevent vacuum forming
 
 
 Technical data
 Designations LAGE 125 / LAGE 250
 Grease capacity  
 - LAGE 125 122 ml (4,1 fl. oz US)
 - LAGE 250 250 ml (8,5 fl. oz US)
 Emptying time User adjustable:
1, 3, 6, 9 and 12 months
 Ambient temperature range 0 °C (-10°C peak ) to 50 °C
  (32 °F (14 °F peak) to 122 °F)
 Maximum operating pressure 5 bar (75 psi)
 Drive mechanism Electro mechanical
 Connection thread R 1/4
 Maximum feed line length with:  
 - grease Up to 3 meters (10 ft) *
 - oil Up to 5 meters (16 ft)
 LED status indicators operating, purging lubricant,
empty, malfunction
 UL certification UL listed
  T code 59°C - Category BAYZ – 92UM
  Lubricant dispensing equipment for use
in hazardous locations
  Class I, Division II, Group A, B, C, D
  Class II, Division II, Group F &G
  Class III
 Protection class 
 assembled lubricator
IP 65
 Battery pack 4,5V 2,7 Ah - Alkaline
  manganese
 Recommended storage
 temperature
20 °C (70 °F)
 Storage life of lubricator 3 years **
  (2 years for LGFP 2 and Oils)
 Total weight  
 - LAGE 125 635 g (22,5 oz)
 - LAGE 250 800 g (28,2 oz)
 * The maximum feed line length is dependent on ambient temperature,
 grease type and back pressure created by the application.
 ** Storage life is 3 years from production date, which is printed on the side
 of the canister. The canister and battery pack may be used even at 12
 months setting if activated 3 years from production date.
 
 
 Ordering details
 Lubricant Description Product Complete
designation
 Greases      
 LGWA 2 Multi-purpose
EP type grease
Complete unit 125  LAGE 125/WA2
  Complete unit 250 LAGE 250/WA2
    Refill set 125 LGWA 2/EML125
    Refill set 250 LGWA 2/EML250
 LGEM 2 High loads,
slow rotations
Complete unit 125 LAGE 125/EM2
  Complete unit 250 LAGE 250/EM2
    Refill set 125 LGEM 2/EML125
    Refill set 250 LGEM 2/EML250
 LGHB 2 High temperature,
loads, plain bearing
Complete unit 125 LAGE 125/HB2
  Complete unit 250 LAGE 250/HB2
    Refill set 125 LGHB 2/EML125
    Refill set 250 LGHB 2/EML250
 LGHP 2 High performance
polyurea
Complete unit 125 LAGE 125/HP2
  Complete unit 250 LAGE 250/HP2
    Refill set 125 LGHP 2/EML125
    Refill set 250 LGHP 2/EML250
 LGFP 2 Food processing
industry
Complete unit 125 LAGE 125/FP2
  Complete unit 250 LAGE 250/FP2
    Refill set 125 LGFP 2/EML125
    Refill set 250 LGFP 2/EML250
 Oils      
 LHMT 68 Medium
temperature oil
Complete unit 125 LAGE 125/HMT68
  Complete unit 250 LAGE 250/HMT68
    Refill set 125 LHMT 68/EML125
    Refill set 250 LHMT 68/EML250
 LHHT 265 High temperature
oil
Complete unit 125 LAGE 125/HHT26
  Complete unit 250 LAGE 250/HHT26
    Refill set 125 LHHT 265/EML12
    Refill set 250 LHHT 265/EML25
 LHFP 150 Food compatible,
NSF H1 approved oil
Complete unit 125 LAGE 125/HFP15
  Complete unit 250 LAGE 250/HFP15
    Refill set 125 LHFP 150/EML12
    Refill set 250 LHFP 150/EML25
 
 
 SYSTEM 24 Accessories ordering details
 Designation Description
 LAPA 45 Angle connection 45°
 LAPA 90 Angle connection 90°
 LAPB 3x4E1 * Brush 30 × 40 mm
 LAPB 3x7E1 * Brush 30 × 60 mm
 LAPB 3x10E1 * Brush 30 × 100 mm
 LAPB 5-16E * Elevator brush, 5 – 16 mm gap
 LAPB D2 * Brush round Ø 20 mm
 LAPC 13 Bracket
 LAPC 50 ** Clamp
 LAPC 63 *** Clamp
 LAPE 35 Extension 35 mm
 LAPE 50 Extension 50 mm
 LAPF F1/4 Tube connection female G 1/4
 LAPF M1/4 Tube connection male G 1/4
 LAPF M1/8 Tube connection male G 1/8
 LAPF M3/8 Tube connection male G 3/8
 LAPG 1/4 Grease nipple G 1/4
 LAPM 2 Y–connection
 LAPM 4 ** Manifold (4 to 1)
 LAPN 1/8 Nipple G 1/4 – G 1/8
 LAPN 1/2 Nipple G 1/4 – G 1/2
 LAPN 1/4 Nipple G 1/4 – G 1/4
 LAPN 1/4UNF Nipple G 1/4 – 1/4 UNF
 LAPN 3/8 Nipple G 1/4 – G 3/8
 LAPN 6 Nipple G 1/4 – M6
 LAPN 8 Nipple G 1/4 – M8
 LAPN 8x1 Nipple G 1/4 – M8 × 1
 LAPN 10 Nipple G 1/4 – M10
 LAPN 10x1 Nipple G 1/4 – M10 × 1
 LAPN 12 Nipple G 1/4 – M12
 LAPN 12x1.5 Nipple G 1/4 – M12 × 1,5
 LAPP 2E ** Protection base
 LAPP 3E ** Protection cover
 LAPP 63 *** Support flange
 LAPP 63V *** Support flange with non-return valve
 LAPT 1000 Flexible tube, 1 000 mm long, 8 × 6 mm
 LAPT 5000 *** Flexible tube, 5 000 mm long, 8 × 6 mm
 LAPV 1/4 Non return valve G 1/4
 LAPV 1/8 Non return valve G 1/8
 LAGE 1-BAT *** Battery pack
 * Suitable for use with oil filled SYSTEM 24 LAGD and LAGE units only
 ** Suitable for use with LAGD 60 and LAGD 125 SYSTEM 24 only
 *** Suitable for use with LAGE 125 and LAGE 250 SYSTEM 24 only
 
 More information
Brochure Instructions for use
 
® SYSTEM 24 is a registered trademark of the SKF Group