| Technical data |
| Designation |
TKTI 10 |
| Description |
SKF Thermal Camera |
| Performance |
|
Temperature
range |
-10 ºC to +350 ºC (14 ºF to +660 ºF) |
Field of view
(FOV) |
20º x 20º |
| Spectral response |
8 to 14 μm |
| Sensitivity |
~0,3 ºC @ 30 ºC |
Thermal detector/
visual camera |
47 x 47 pixel array (interpolated to 180 x 180) / 2 Mega pixel digital camera |
Emissivity
correction |
User selectable 0.1 to 1.0 in steps of 0.01 Emissivity table of common surfaces built-in with reflected ambient temperature compensation |
| Accuracy |
The greater of ± 2ºC or ±2% of reading in ºC |
| Frame rate |
8Hz |
| Focal range |
0,5 m (19 in) to infinity |
| Image storage |
Up to 1000 images on Micro SD card supplied |
| Display |
3.1⁄2” colour LCD with LED Backlight. 8 colour palettes. Mixed thermal and visual images |
| Laser pointer |
built in Class 2 laser |
|
|
| Imager
power supply |
| Battery |
Lithium-ion field rechargeable |
| Operation time |
Up to 6 hours continuous operation |
| AC operation |
AC adaptor supplied |
| Mechanical and environment |
Temperature
operating/
storage range |
-5 °C to 45 °C (23 °F to 113 °F) Humidity:10% to 90% non condensing/ -20 °C to 60 °C (-4 °F to 140 °F) |
| Ingress protection |
IP 54 |
| Dimensions |
210 x 120 x 90 mm ( 8,3 x 4,8 x 3,5 in) |
| Weight |
0,70 kg (1,5 lbs) |
| Software |
Advanced imager analysis and report writing software |
| Computer requirements |
PC with minimum of 300MHz processor, MS Windows XP 128Mb RAM 16 bit colour graphics with 1024x768 capability |
| Kit contents |
Thermal camera, Removable handle, Micro SD card (1GB), USB connection cable, Universal AC Adaptor (UK, USA, European & Australian plugs), Carrying case, CD containing IFU and software, Quick Start Guide (English) |