SKF Endoscopes are first line inspection tools that can be used for internal inspection of machinery. They help minimise the need to disassemble machinery for inspection, saving time and money. The compact display unit, with 3.5” backlit screen, allows images and video to be saved and recalled, or to be downloaded and shared with others. Three different models cater to most needs and are equipped with powerful variable LED lighting allowing inspections in dark locations.
High resolution miniature camera, with up to 2™ digital zoom, gives a clear and sharp full screen image.
Available with a 1 metre (3.3 ft) insertion tube in three different variants; flexible, semi-rigid or with an articulating tip.
Small tip diameter of 5,8 mm (0.23 in.), with a wide field of view, allows easy access to most applications.
Supplied with a side view adapter allowing inspection of applications such as pipe walls.
Powerful magnets, and a tripod mount on the back of the display unit, allow the display unit to be used “hands free”.
Up to 50 000 photos or 120 minutes of video can be stored on the SD memory
card supplied.
Longer flexible and semi-rigid insertion tubes are available as accessories.
Supplied in a sturdy carrying case complete with all necessary cables, universal mains charger and cleaning kit.
TKES 10F
Flexible tube
TKES 10S
Semi-rigid tube
TKES 10A
Tube with an articulating tip
Technical data - Display unit
Power
5 V DC
Display
3.5” TFT LCD Monitor 320 ™ 240 pixels
Interface
Mini USB 1.1 / AV out / AV in/
Battery (not user serviceable)
Rechargeable Li-Polymer Battery (3.7 V).
Typically 4 hours operation after a 2 hour charge.
Video Out Format
NTSC & PAL
Recording medium
SD card 2 GB supplied – storage capacity ±50 000 photos,
or 120 minutes video. (SD/SDHC Cards up to 32 GB can be used)
Output resolution (H x V)
– Still Image (JPEG)
640 x 480 pixels
– Video recording format (ASF)
320 x 240 pixels
Temperature range
– Working and storage
-20 to +60 °C (–4 to +140 °F)
– Battery charging temperature range
0 to 40 °C (32 to 104 °F)
Functions
Snapshot, Video recording, Picture & video review on LCD screen,
TV Out, transfer of picture & video from SD card to PC
Technical data
Designation
TKES 10F
Insertion tube & light source
Flexible tube
Image sensor
CMOS image sensor
Resolution (H x V)
– Still image (static)
– Video (dynamic)
640 x 480 pixels
320 x 240 pixels
Size tip (insertion tube ) diameter
5,8 mm (0.23 in.)
Tube length
1 m (39.4 in.)
Field of view
67°
Depth of field
1,5–6 cm (0.6–2.4 in.)
Light source
4 white adjustable LED
(0–275 Lux/4 cm)
Probe working temperature
–20 to +60 °C (–4 to +140 °F)
Ingress protection level
IP 67
Technical data
Designation
TKES 10S
Insertion tube & light source
Semi-rigid tube
Image sensor
CMOS image sensor
Resolution (H x V)
– Still image (static)
– Video (dynamic)
640 x 480 pixels
320 x 240 pixels
Size tip (insertion tube ) diameter
5,8 mm (0.23 in.)
Tube length
1 m (39.4 in.)
Field of view
67°
Depth of field
1,5–6 cm (0.6–2.4 in.)
Light source
4 white adjustable LED
(0–275 Lux/4 cm)
Probe working temperature
–20 to +60 °C (–4 to +140 °F)
Ingress protection level
IP 67
Technical data
Designation
TKES 10A
Insertion tube & light source
Tube with an articulating tip
Image sensor
CMOS image sensor
Resolution (H x V)
– Still image (static)
– Video (dynamic)