Feeler gauges 729865 series
 
 
For accurate bearing clearance measurement
 
SKF feeler gauges are designed to measure the internal clearance when adjusting spherical roller bearings. Two types are available, one with 13 blades of 100 mm (4 in) length and the other with 29 blades of 200 mm (8 in) length.
 
High accuracy of measurement
729865 A is supplied with protective plastic cover
729865 B is supplied with protective steel cage
 
 Technical data
 Designation Blade length Blade thickness
  mm in mm in mm in mm in
 729865 A 100 4.0 0,03 0.0012 0,08 0.0031 0,14 0.0055
      0,04 0.0016 0,09 0.0035 0,15 0.0059
      0,05 0.0020 0,10 0.0039 0,20 0.0079
      0,06 0.0024 0,12 0.0047 0,30 0.0118
      0,07 0.0028        
 729865 B 200 8.0 0,05 0.0020 0,18 0.0071 0,60 0.0236
      0,09 0.0035 0,19 0.0075 0,65 0.0256
      0,10 0.0039 0,20 0.0079 0,70 0.0276
      0,11 0.0043 0,25 0.0098 0,75 0.0295
      0,12 0.0047 0,30 0.0118 0,80 0.0315
      0,13 0.0051 0,35 0.0138 0,85 0.0335
      0,14 0.0055 0,40 0.0157 0,90 0.0354
      0,15 0.0059 0,45 0.0177 0,95 0.0374
      0,16 0.0063 0,50 0.0197 1,00 0.0394
      0,17 0.0067 0,55 0.0216