SKF  Go to the catalogue home pageContact SKF
Click here to go to the catalogue main menu

High efficiency extra large induction Heater
TIH L series

 

High efficiency, energy saving induction heater with a
1 200 kg bearing heating capacity

 
High induction heater efficiency
 
The SKF Induction Heater TIH L series are intended for heating large size rolling bearings and components forming a closed circuit such as housings, gear wheels and couplings.

With advanced power electronics and a dual coil design, the TIH L series can heat large bearings up to 1 200 kg (2 600 lbs), using just 20 kVA of electrical power. This is a power saving of almost 50 % compared to traditional induction heaters. Unusually for a bearing heater for large bearings, the TIH L series can be supplied in medium and low voltage versions. Available with two different operating areas, the TIH L series suits most bearings up to 1 200 kg.

 

High heater efficiency saves energy costs and helps to reduce CO2 emissions.

Bearings and work pieces can be heated vertically or horizontally. This gives users real flexibility in using TIH L series heaters.
Easy bearing loading thanks to an ergonomically designed sliding yoke.
No need to use valuable crane time to
lift the yoke.
Bearing support arms can be used when heating bearings horizontally. This improves handling and improves user safety
Supplied with a remote control panel, detachable from the heater. This improves ease of use and helps reduce the risk of contact with the hot bearing during operation.
Compact design allows the TIH L series heaters to be easily transported by forklift
Temperature mode pre-set at 110 °C
(230 °F), helps prevent bearing overheating
Time mode for heating components other than bearings, allows flexibility in application
2-step power setting is ideal for use with sensitive bearings, helping to ensure that the bearing’s rolling elements don’t lock up during heating
Automatic demagnetisation
3 year warranty
 
SKF Induction heater TIH L series
 
Technical data
Designation TIH L44/MV, TIH L44/LV,
TIH L77/MV, TIH L77/LV
Voltage MV: 400-460 V/50-60Hz
LV: 200-240 V/50-60Hz
Work piece maximum weight Bearing: 1 200 kg (2 600 lbs)
Solid component: consult SKF
Coil diameter 175 mm (6.8 in)
for minimum work piece bore diameter of 185 mm (7.2 in)
Standard yoke cross section 100 x 100 mm  (3.9 x 3.9 in)
for minimum work piece bore diameter of: 150 mm (5.9 in)
Operating area (w x h)
TIH L44: 425 x 492 mm (16.7 x 19.4 in)
TIH L77: 725 x 792 mm  (28.4 x 31.2 in)
Maximum heating
temperature (approx)
400 °C (750 °F)
Temperature control 0-250 °C (32-482 °F); in steps of 1°
Probe type thermocouple, K type
Temperature accuracy
(electronics)
± 2 °C (± 3.6 °F)
Time mode 0-120 minutes; in steps of 0,1 minute
Power reduction 50 % - 100 %
Demagnetisation Automatic; residual magnetism <2A/cm
Error guidance codes Yes
Thermal overload protection Yes
Recommended line protection 50 A fuse rating for MV execution
100 A for LV execution
Power consumption (maximum) MV: 20.0-23.0 kVA
LV: 20.0-24.0kVA
Overall dimensions (w x b x h)
TIH L44: Excl. legs: 1 200 x 600 x 850 mm (47.3 x 23.6 x 33.5 in)
Incl. legs: 1 550 x 1 330 x 850 mm (61 x 52.4 x 33.5 in)
TIH L77: Excl. legs: 1 320 x 600 x 1 150 mm (52 x 23.6 x 45.3 in)
Incl. legs: 1 850 x 1 330 x 1 150 mm (72.8 x 52.4 x 45.3 in)
Weight
TIH L44: 300 kg (660 lbs)
TIH L77: 370 kg (815 lbs)
Warranty period 3 years
 
More information
 Brochure Instructions for use
 
 
Click here to go to the catalogue main menu
 
MountingAlignmentLubricationCondition MonitoringDismounting