SKF  Go to the catalogue home pageContact SKF
Click here to go to the catalogue main menu

Basic condition monitoring is essential for achieving maximum bearing service life

 
To help ensure long bearing service life, it is important to determine the condition of machinery and bearings while in operation. Good predictive maintenance will help reduce machine downtime and decrease overall maintenance costs.
To help you achieve the maximum service life from your bearings, SKF has developed a wide range of measuring instruments for analysing the critical environmental conditions, which have an impact on bearing and machine performance.
 

The SKF range covers the most important parameters for measuring machine condition to achieve optimum bearing performance:

 
Temperature
Speed
Noise
Oil condition
Vibrations
Bearing condition
 

Maintenance Concepts

 
Basic condition monitoring is essential for achieving maximum bearing service life
 

Run to failure

Run to failure occurs when repair action is not taken until a problem results in machine failure. Run to failure problems often cause costly secondary damage along with unplanned downtime and maintenance costs.
 

Preventive maintenance

Preventive maintenance implies that a machine, or parts of a machine, are overhauled on a regular basis regardless of the condition of the parts. While preferable to run to failure maintenance, preventive maintenance is costly because of excessive downtime from unnecessary overhauls and the cost of replacing good parts along with worn parts. 
 
Basic condition monitoring is essential for achieving maximum bearing service life
Preventive maintenance is similar to the regular service of a car.
Often unnecessary maintenance is performed.
 

Predictive maintenance

Condition monitoring/predictive maintenance is the process of determining the condition of machinery while in operation. This enables the repair of problem components prior to failure. Condition monitoring not only helps plant personnel reduce the possibility of catastrophic failure, but also allows them to order parts in advance, schedule manpower, and plan other repairs during the downtime.
With condition monitoring, machinery analysis takes two overlapping forms; predictive and diagnostic.
 
Basic condition monitoring is essential for achieving maximum bearing service life
 
Condition based maintenance means repairs are only carried out when required.
The most effective alternative.
 
Click here to go to the catalogue main menu
 
MountingAlignmentLubricationCondition MonitoringDismounting