SKF  Go to the catalogue home pageContact SKF
Click here to go to the catalogue main menu

Accurate shaft alignment really matters

 

Reduce machinery breakdowns by up to 50% and increase your uptime

 
It’s a fact. Shaft misalignment is responsible for up to 50% of all costs related to rotating machinery breakdowns. Accurately aligning shafts can prevent a large number of machinery breakdowns and reduce unplanned downtime that results in a loss of production. In today’s challenging environment of reducing costs and optimizing assets, the necessity of accurate shaft alignment is now greater than ever.
 

What is shaft misalignment?

 
Machines need to be aligned in both horizontal and vertical plane. The misalignment can be due to parallel or angular misalignment and in fact is a combination of both.
 
Shaftl misalignment
Parallel misalignment (or offset) Angular misalignment
 
Shaft alignment
Correct alignment
 
The possible consequences of shaft misalignment are serious to any company’s bottom line and include:
Increased friction and thereby energy consumption
Premature bearing and seal failure
Premature shaft and coupling failure
Excessive seal lubricant leakage
Failure of coupling and foundation bolts
Increased vibration and noise
 
 
Reducing misalignment
saves energy
  Reducing misalignment
increases bearing life
         
Extra
energy
con-
sump-
tion
   Bearing life
  Degree of misalignment     Degree of misalignment
 

 

What methods can be used to align shafts?

 
Straight edge   Dial indicators   Laser shaft
alignment
Shaft alignment methods
 
Accuracy  - -  
Speed  ++  
Ease of use  ++  
 
Accuracy  ++  
Speed  - -  
Ease of use  - -  
 
Accuracy  ++  
Speed  +  
Ease of use  +  
 
In summary, it's clear that laser alignment systems are quicker and easier to use than dial indicators, have better accuracy and don’t require special skills to get accurate results virtually every time.
 

 

Which type of laser alignment system should be considered?

 
Before considering purchasing a system, identify the applications where it is to be used and make a list of requirements. Buying an expensive system that can accommodate virtually every need can be a costly mistake, as the technicians need to be skilled in using it. The majority of alignment tasks consist of such things as a horizontally placed electric motor with a pump or fan with a single coupling. For such tasks, the technician needs a system that is quick and easy to use and doesn’t need a long set up time.
 
To complete the alignment task, the motor often has to be moved, both sideways and in height. For this operation, shims must be used. SKF offers a comprehensive range of precision machinery shims to suit most applications, available in single packs or in cased sets.
 
More information
 SKF Shaft Alignmrnt Tools
brochure

Why SKF?
Accurate shaft alignment
really matters

 
Click here to go to the catalogue main menu
 
MountingAlignmentLubricationCondition MonitoringDismounting