Extending the Bearing Life Cycle
 
Inside this on-line catalogue you will find SKF’s complete range of maintenance products, which can help you get the maximum service life from your bearings.
 
Products included in this catalogue are arranged according to the stages of the bearing life cycle:
Mounting and Lubrication
Alignment
Re–lubrication
Basic Condition Monitoring
Dismounting
 
For more information about SKF maintenance products or to order any of these products, please contact your local SKF authorised distributor or SKF sales company.
 
 
 
New Products
 
High load, wide temperature bearing grease LGWM 2
High efficiency extra large heaters TIH L series
Thermal Camera TKTI 10
Electrical Discharge Detector Pen TKED 1
Endoscope with video function TKES 1

 
SYSTEM 24 Single point electro mechanical automatic
lubricator LAGE 125 and LAGE 250
Re-lubrication Calculation Program DialSet 4.0