Maintenance knowledge: Download
Re-lubrication Calculation Program DialSet 4.0 for PPC/PDA
 

Accurate calculation of re-lubrication intervals

  
 
DialSet is a calculation program, which easily calculates re-lubrication interval settings. After selecting the criteria and grease relevant to your application, the program provides you with the correct settings for your SKF automatic lubricators.
 
Selecting the operating conditions of your application, vertical shaft, outer ring rotation and shock loads, allows accurate calculation of the re-lubrication intervals
Calculations are based on SKF lubrication theories
Calculated lubrication interval depends on the properties of the selected grease, minimising the risk of under or
over-lubrication and optimising grease consumption
Calculations are based on SKF automatic lubrication systems grease dispense rates, allowing the recommendation of the correct lubricator setting
Recommended grease quantity depends on the grease replenishment position; side or W33 for optimum grease consumption
Includes a complete list of the SKF SYSTEM 24 family accessories
 
 
Clicking the download button will load the file dialset4ppc.zip (777 KB) on your hard disk. Unzip the file using appropriate software (i.e. WinZIP). See the enclosed README file for installation instructions.
 
 

Please note:
DialSet requires Microsoft .NET Compact Framework. 
If you have a Pocket PC 2003, this is already installed. 
If you have an earlier version of Pocket PC (2000 or 2002), you can download it from Microsoft by clicking here. (14 MB download)

Alternatively, if you know which processor is in your Pocket PC (most PPC use ARM processors) you can download one of the following (smaller) CAB files. After download, copy the CAB file to any directory on your Pocket PC and execute it. 
After execution, the CAB file may be deleted.

.NET Compact Framework 1.0 for
ARM/StrongARM/XScale processor (most PDA's)
netcf.core.ppc3.ARM.cab
(2.5Mb)

.NET Compact Framework 1.0 for SH3 processor
(HP Jornada 520- and 540-series)
netcf.core.ppc3.SH3.cab  
(2.4Mb)

.NET Compact Framework 1.0 for MIPS processor
(Casio Cassiopeia E-115, E-125, EM-500,
EG-800, IT-70, and IT-700)
netcf.core.ppc3.MIPS.cab  
(2.6Mb)

 
 
 

Also available:

DialSet for Windows PC
DialSet online